Thrust Roller Bearings - Products
Spherical Thrust Roller Bearings
Axial spherical roller bearings are self-aligning and therefore insensitive to angular misalignment of the shafts. The E-Type features an even higher load-bearing capacity design and a pressed steel or brass cage. >>
Tapered Thrust Roller Bearings
The design of the TT bearings has different running discs. The housing disc is flat, and the shaft disc has a tapered raceway with board. >>
Needle Thrust Roller Bearings
Thrust needle bearings feature cage and needle roller assemblies with a surface-hardened cage made of two precision-pressed steel sheets. >>
Cylindrical Thrust Roller Bearings
These bearings can only receive axial load but support high-load applications and offer high axial rigidity. Cages are typically made of machined brass. >>
Share