Super Precision Roller Bearings
Overview

NSK super precision cylindrical roller bearings are designed specifically to handle large radial loads in high-speed spindle applications that require high running accuracy.
Lineup Highlights
- Standard bearings that conform to ISO standards and specialized series for machine tools.
- Double-row cylindrical roller bearings with high rigidity and single-row options for high speeds.
- A range of NSKROBUST™ high-performance bearings for both high rigidity and ultra-high speeds.
Share