Super Precision Ball Bearings - Products
NSKHPS Super Precision Angular Contact Ball Bearings
The range NSKHPS Super Precision Angular Contact Ball Bearings have an extended bearing life by 15% , compared to conventional bearings >>
Ultra High-Speed Angular Contact Ball Bearings - ROBUST Series
These bearings offer improved thermal robustness, low heat generation, & improved seizure rates. >>
Sealed Angular Contact Ball Bearings
Sealed bearings - free of contamination, before and during operation while providing high level machining performance. >>
Angular Contact Ball Bearings with SURSAVE Cage - Ultra-High Speed
Ultra-high speed Angular Contact Ball Bearings using the new cage “SURSAVE" for the main spindle of machine tools. This cage is applied to the NSKROBUST series of ultra-high speed angular contact bearings: low NRRO, low heat generation and high-speed performance >>
Wide-series sealed Angular Contact ball bearings
Wide Series designed for Machine Tool main spindles, longer life due to sealing & more space for grease. >>
Oil-Air Lubrication Angular Contact Ball bearings
Oil-Air Lubrication works as a safe, economic & pollution free lubrication for high-speed bearings. >>
BSBD Series of Ball Screw Support Bearings
The NSK BSF/BSN Series of ball screw support bearings are designed to specifically meet the demanding requirements of modern machine tools. >>
TAC-Series Thrust Angular Contact Ball Bearings for Ball Screw Support
The NSKHPS TAC-series of Support Bearings for Ball Screws is available with a product lineup, as the bearings were improved by focusing on material cleanliness. >>
NSK TAC-03 Series Ball Screw Support Bearings for High Load Application
The series allow users to maintain high capacity performance with a smaller diameter of the screw shaft end. >>
ROBUSTDYNA High Load Capacity Ultra-High Speed Angular Contact Ball Bearings
Optimization of internal specifications enable ROBUSTDYNA to perform both heavy cutting and high-speed finishing >>
Share