Navigate to
Ball Screws - Standard A-Series

NSK standard range of ball screw for immediate delivery are available with machined shaft end for support units (A-Series) or unmachined unhardened shaft ends for easy reworking (S-Series).
Condition Description
- High Accuracy
Industries
- Machine Tools
- Material Handling
Product Features
- Wide variation of diameter and leads available
- Machined variants (A-Series) to be used with suitable ball screw support units
- Blank shaft variants (S-Series) customisable
Benefits
- Available from stock
- 4 mm - 50 mm shaft diameter
- Lead from 1 mm - 50 mm
- Available in multiple stroke variants
Share