Navigate to
All-Ceramic Bearings (Oxide-Based Ceramic Bearings)

With ceramic outer/inner rings and balls, nonmagnetic all-ceramic bearings have self-lubricating fluororesin cages and are suitable for corrosive environments and non-magnetic requirement at both normal atmospheric pressure and in vacuum.
Condition Description
- Corrosive Environment
- High Temperature
- Vacuum
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Medical and Health Care
Product Features
- Grease-free fluorine solid lubricant
- All-ceramic bearings are fully non-magnetic
- They also offer excellent resistance to corrosion and wear
- Suitable for application temperature up to +150°C
Benefits
- Complete non-magnetic
- Suitable for corrosive environment (weak acid, alkali)
- More corrosion-resistant than stainless steel or silicon nitride ceramics
- Oxide-based ceramics are lower in price than other ceramics
6203
SJ01
T36
Show Description | |
Description | |
---|---|
6203 | Basic bearing number |
SJ01 | SZ-Type |
T36 | Fluorine solid lubricant cage |
Share