Navigate to
TAC-Series Thrust Angular Contact Ball Bearings for Ball Screw Support

The NSKHPS TAC-series of Support Bearings for Ball Screws is available with a product lineup, as the bearings were improved by focusing on material cleanliness - which has a crucial impact on the bearings life. Universal arrangement bearings for interchangeable matching.
Condition Description
- Contamination
- High Load
- High Temperature
Industries
- Machine Tools
- Semiconductors
Product Features
- Improved dynamic load ratings
- Increased bearing life
- Increased number of balls
- Available with light-contact seals for low torque
- Contact Angle 60°
Benefits
- Improved high-speed performance
- Ensuring low temperature rise by the use with light-contact seals
30
TAC
62
C
DDG
SU
H
PN7C
Show Description | |
Description | |
---|---|
30 | Nominal Bore Diameter |
TAC | Bearing Type Symbol |
62 | Nominal Outer Diameter |
C | Internal Design |
DDG | Seal |
SU | Arrangement |
H | Preload |
PN7C | Accuracy |
Share