Navigate to
Four-Row Long-Life Tapered Roller Bearings

NSK four-row tapered roller bearings for rolling mills are pre-lubricated with the water-resistant grease AQGRD and offer long service life, reduced maintenance cost and increased operational efficiency.
They are available as open or sealed design and in these material specification: Super TF, WTF, Sealed Clean.
Condition Description
- Contamination
- Green environment
- High Speed
- High Temperature
- Lubrication
Industries
- Steel & Metals
Product Features
- Double lifetime compared to conventional bearings
- Available in material specification: STF, WTF
- Available as open or sealed design
- Pre-lubricated with newly developed water-resistant grease AQGRD
Benefits
- Longer service life
- Less downtime for maintenance
- Higher operational reliability
- Reduced material and energy consumption (incl. CO2 emissions)
STF
279
KV
S
3952
RN1
Show Description | |
Description | |
---|---|
STF | Material |
279 | Bore Code |
KV | Bearing Type Symbol |
S | Optional Sealed Clean |
3952 | Dimension Symbol |
RN1 | Grease |
Share