Navigate to
Agri Disc Hub
NSK's Customised Flanged Bearing Unit with integrated shaft sealing and 40 ° contact angle. Specially designed to be maintenance free and fit the customer's equipment for the exacting demands of agricultural use.
Learn more about NSK's custom-built and field-proven Agri Disc Hub
Condition Description
- Contamination
- Corrosive Environment
- High Load
- Lubrication
Industries
- Agriculture
Product Features
- Optimised interior design
- Angular Contact Ball Bearings with split inner ring
- Higher contact angle - 40°
Benefits
- Long-life
- Easy mounting
- Higher contact angle for higher axial load
- Optimised seal
- Flanged bearing fitted to customer's requirement
AHU
28
117
A
-
01
| Show Description | |
| Description | |
|---|---|
| AHU | Bearing Type |
| 28 | Shaft diameter |
| 117 | Flange diameter |
| A | Type |
| - | |
| 01 | Serial number |
Share