Navigate to
Agri Disc Hub - AS Series

NSK’s Flanged Bearing Unit (4,5,6 holes) with integrated shaft sealing and 40 ° contact angle. Specially designed to be interchangeable, maintenance free, increasing the machinery’s availability and reliability in extreme conditions. For applications that include cover-crop tilling, front-packer, seeding, row cleaning, mowing and finger-weeding.
Condition Description
- Contamination
- Corrosive Environment
- High Load
- Lubrication
Industries
- Agriculture
- Woodworking
Product Features
- Optimised interior design
- Angular Contact Ball Bearings with split inner ring
- Higher contact angle - 40°
Benefits
- Long-life
- Easy mounting
- Optimised seal
- Flanged bearing fitted to customer’s requirement
- Higher contact angle for higher axial load
AHU
28
117
AS
01
Show Description | |
Description | |
---|---|
AHU | Bearing Type |
28 | Shaft Diameter |
117 | Flange Diameter |
AS | Type |
01 | Serial Number |
Share