Navigate to
Outer Ring Guided Brass Cage Angular Contact Ball Bearing

This angular contact ball bearing has been specifically designed to match the tough operating conditions found in oil-free screw compressors. Thanks to its high strength outer ring guided brass cage and improved accuracy, it can reach extremely high speed ensuring therefore a long running life & helping to minimise downtime and maintenance costs.
Condition Description
- High Accuracy
- High Load
- High Speed
- High Temperature
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- Special internal design (different contact angles available)
- Increased limiting speed
- High strength outer ring guided brass cage
- High dimensional and running accuracy (P5)
- Narrow axial clearances or preloads
Benefits
- Long life
- High speed capabilities
- Reduced heat generation, vibration and noise
BA
20
02
A
DF
CA25
P5
Show Description | |
Description | |
---|---|
BA | Bearing Type Symbol (BA: 30° ; BN: 20° ; BT: 40° contact angle) |
20 | Nominal Bore Diameter |
02 | Dimension symbol |
A | Internal Design (with outer ring guided brass cage) |
DF | Arragement Symbol (Face to Face) |
CA25 | Axial Clearance in µm |
P5 | Accuracy |
Share