Navigate to
L-PPS Cage Angular Contact Ball Bearings for Screw Compressors

These bearings include the L-PPS cage, which offer superior heat and wear resistance, high strength and chemical stability. This cage material, combined with an optimal internal design will provide a longer life to your screw compressors, helping to reduce unplanned maintenance and costly downtimes.
Condition Description
- Arduous Environments
- High Load
- High Temperature
- Lubrication
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- L-PPS cage
- Optimised internal design
- Rolling elements guided cage
Benefits
- Better resistance of the cage against heat and wear
- Good chemical stability of the cage even if exposed to oil, refrigerants or ammonia gas
- Increased load capacity due to an optimised internal design
- Improved lubricant flow
- Increased axial load limit
7310
B
EA
T7
SU
CNB
Show Description | |
Description | |
---|---|
7310 | Bearing Series and Bore Number |
B | Contact Angle (B: 40°) |
EA | High Load Capacity |
T7 | L-PPS cage |
SU | Arrangement (SU: Single Universal) |
CNB | Preload ( CNB: Standard axial clearance or GA: Light preload) |
Share