Navigate to
Wide Series Angular Contact Ball Bearings for Machine Tool

NSK Wide Series Angular Contact ball bearings for Machine Tool main spindles of Machining centres and Lathes. With the wider Series there is more space retention for grease, thus allowing both the amount of grease and the amount of prepacked grease retained to be higher than the standard series. This also allows an extension of grease life even though the run-in period is the same as that for a conventional bearing.
Condition Description
- Contamination
- High Accuracy
- Lubrication
Industries
- Aerospace
- Machine Tools
Product Features
- Increased internal space allows threefold increase in prepacked grease
- Sealed bearing with grease for life time lubrication
- Standard outside & bore diameters
Benefits
- 1.7 times longer grease life compared to conventional open series
- No increase in initial run-in time compared to conventional bearings
- Prepacked grease facilitates easier handling & mounting
- Seals prevent contamination & grease leakage in vertically mounted applications
- Easy replacement with a standard outside & bore diameter (for 10 and 19 diameter series)
80
BNR
20
H
TYN
V1V
DBB
EL
P4
Show Description | |
Description | |
---|---|
80 | Nominal Bore Diameter |
BNR | Bearing Type Symbol |
20 | Dimension Symbol |
H | Material |
TYN | Cage |
V1V | Seal Symbol |
DBB | Arrangement |
EL | Preload |
P4 | Accuracy |
Share