Navigate to
Low-Torque Ball Bearings for Hybrid vehicles

There is a growing need to reduce torque loss in the bearings used in the transmissions of the new generation hybrid cars. NSK Low-Torque Ball Bearings for Hybrid Vehicle Transmissions enable a 50-65% improvement in frictional loss compared to conventional bearings, contributing therefore to improved fuel efficiency and lower emissions.
Condition Description
- Low Friction
Industries
- Automotive
Product Features
- Number of balls dramatically reduced
- Optimization of ball diameter, race dimensions and clearances using special analysis technology
- Specially shaped cages made in resin
Benefits
- Torque reduction of 50-65% compared to conventional bearings
- Lubrication oils agitated through the introduction of the specially shaped cages, leading to significant improvement in frictional loss
B110-27
T85R
Show Description | |
Description | |
---|---|
B110-27 | Bearing Type |
T85R | Cage Type |
Share