Navigate to
NSK TAC-03 Series Ball Screw Support Bearings for High Load Application

The TAC-03 series has been developed to support ball screws operating under high loads. The series allow users to maintain high capacity performance with a smaller diameter of the screw shaft end. This will enable a reasonable contact point pressure at the shoulder of the inner ring in the bearing.
Condition Description
- High Load
Industries
- Automotive
- Machine Tools
- Injection Molding
Product Features
- Smaller bore diameter
- Reasonable contact point pressure at the inner ring
- No need to create a bigger shoulder on the ballscrew shaft
Benefits
- High load capacity in a small compact design
- 5 times longer service life than a standard product
- Easy handling
- Optimum design for reduced torque
- No additional cost required for bigger shaft material
60
TAC
03
D
T85
SU
M
PN5D
Show Description | |
Description | |
---|---|
60 | Bearing bore diameter |
TAC | Bearing type symbol |
03 | Series |
D | Internal design symbol |
T85 | Cage symbol |
SU | Arrangement symbol |
M | Preload symbol |
PN5D | Accuracy symbol |
Share