Navigate to
Ball Screws - HTF-Series

The HTF-Series of High-Speed, High-Load Ball Screws offers several types:
The HTF-SRC Series for high speed and high loads.
The HTF-SRD Series with large leads for even higher speeds.
The HTF-SRE Series of large Ball Screws for spindle diameters of 140 mm or more.
The HTF-SRM Series for heavy duty and high temparatures.
Condition Description
- High Accuracy
- High Load
- High Speed
Industries
- Injection Molding
Product Features
- Super high-load capacity
- High speed
- Low noise
- Compact design
- Options:
- S-HTF-series with tough steel material
- A1-series with optimised sealing performance
- Long life technology
Benefits
- Maximum allowable dynamic load
- Maximum life due to a proper load distribution
Share