Navigate to
Compact FA Series Ball Screws

Compact FA ball screws are next-generation standard stock series of BSS Series high-speed, low-noise Ball Screws and offer quiet, high-speed operating performance. The ball screw shaft ends are machined with the right configuration for the NSK support units.
Condition Description
- Contamination
- High Speed
- Low Noise
- Vibration
Industries
- Material Handling
- Medical and Health Care
- Semiconductors
- Machine Tools
Product Features
- Compact design (Outer diameter of the ball nut is reduced by up to 30% compared with NSK’s conventional products)
- Low noise
- High speed
- Innovative contact seal minimizes grease dispersion and helps maintain clean work environments
- Can be used with support units, enabling low-profile design
Benefits
- Noise level of ball screws has been reduced by 6 dB, nearly half of the level that can be sensed by the human ear
- Offers 1.6x faster permissible rotational speed than conventional models
- Quick delivery, standard product
Share