Navigate to
LPR / PR Precision Rolled Series Balls Screws

The LPR/PR-Series has made a remarkable improvement in sealing performance and can be taken with or without maintenance-free NSK K1 lubrication unit.
LPR/PR-Series are Standard stock Items with several diameter/small-medium-large lead combinations.
Condition Description
- Contamination
- High Speed
- Lubrication
Industries
- Material Handling
- Packaging
- Woodworking
- Machine Tools
Product Features
- Dn Value up to 200,000.
- Compact nut design (DIN standard)
- Four contact point preload, no backslash and no axial play
- NSK K1™ lubrication units for long term maintenance free operation.
- High sealing capacity due to grease retaining seal
Benefits
- Highest D·n value
- Maintenance free
- No axial play
- Highest sealing capacity
- Highest smoothness both at high and low speed
Share