Navigate to
BNEQARTET Bearings

NSK has developed BNEQARTET, a material for long life bearings for front-loading washers. These products were developed through a combination of alloy component optimisation and proprietary cleaning control technology. They achieve more than twice the rolling fatigue life than the standard product used for drum support in front-loaders.
Condition Description
- Contamination
- High Load
- High Temperature
Industries
- Domestic Appliances
- Electric Motors
Product Features
- High alloy steel
- Proprietary cleaning control
- Available for all types of Deep Groove Ball Bearings
Benefits
- Twice rated fatigue life than the Standard product
- Suppression of surface-originated flaking due to stress concentration from dents caused by contamination
- Suppression of white structure flaking
- Suppression of flaking in high-temperature environments
62
05
-N-B5
ZZ
C3
E
EA5S
Show Description | |
Description | |
---|---|
62 | Bearing Series |
05 | Bore Number |
-N-B5 | Bearing Desgin: BNEQARTET |
ZZ | Shield Symbol |
C3 | Radial Internal Clearance |
E | Noise class |
EA5S | Grease Symbol & fill |
Share