Navigate to
4 Points Contact Ball Bearings with outer ring brass cage (QJ Series)

These 4 point contact ball bearings have been designed especially for oil-free screw compressors. Thanks to their high strength outer-ring guided brass cage and improved running accuracy, they can reach extremely high speeds. Their 35 degree contact angle helps generate longer life, minimise downtime & reduce maintenance costs.
Condition Description
- High Accuracy
- High Load
- High Speed
- High Temperature
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- Special internal design
- High axial load capacity (35° contact angle)
- Increased limiting speed
- High strength outer ring guided brass cage
- High dimensional and running accuracy (P6)
- Narrow axial clearance range
Benefits
- Long life
- High speed capabilities
- Reduced heat generation, vibration and noise
QJ
206
MA
C2L
P6
Show Description | |
Description | |
---|---|
QJ | Bearing Type |
206 | Dimension |
MA | Outer Ring Guided Brass Cage |
C2L | Lower Range of C2 Clearance (Axial Clearance) |
P6 | Accuracy |
Share