Navigate to
Creep-Free Bearings Series

NSK’s Creep-Free Bearings offer easy assemble and the possibility of reusable housings. Tensioned O-rings mounted in the bearing outer ring improve creep prevention under rotating loads. They are indispensable for a wide range of equipment, particularly electric motors.
Condition Description
- Fitting
- High Load
Industries
- Domestic Appliances
- Electric Motors
- Pumps & Compressors
- Petrochemical
- Power Tools
Product Features
- Nitrile rubber O rings
- Ester Oil compatible
- Standard bearing sizes
- For use with loose housing fit
- Operating temperature –30°C to 120°C
Benefits
- Improved creep prevention
- Reusable housing – no reworking necessary in replacement
- Easy assembly & bearing replacement
- Reduced costs
6203
CX
ZZ
C3
NS7S
Show Description | |
Description | |
---|---|
6203 | Bearing type and series / Bore diameter |
CX | Creep-Free Bearing with 0-Ring |
ZZ | Shields on both sides |
C3 | Radial Internal Clearance |
NS7S | Grease type / Grease quantity |
Share