Navigate to
High Load Capacity Cylindrical Roller Bearing for Large Gearboxes

NSK high load capacity cylindrical roller bearing for gearboxes in large industrial machinery - such as wind power generators & mining machinery - achieves longer life in severe conditions thanks to an increase in load capacity over the conventional product.
Condition Description
- Compact Environment
- High Load
Industries
- Power Generation
- Quarrying, Mining & Construction
- Power Transmission
- Wind Turbines
Product Features
- Increased number of rollers
- Brass Cage
- Finite Element optimised design
- Interchangeable with standard
- Possible combination with other features: i.e. Super Tough Material, Black Oxide Coating
Benefits
- Higher fatigue life
- Increased load capacity
- Reduced stress due to optimised cage shape
NU3
08
E
T7
C3
U537
Show Description | |
Description | |
---|---|
NU3 | Bearing |
08 | Bore |
E | Internal Design |
T7 | Cage |
C3 | Internal Clearance |
U537 | NSKHPS |
Share