Navigate to
Long-Life Split Cylindrical Roller Bearing Units

The NSK’s Long-Life Split Cylindrical Roller Bearing Units for segmented drive rolls in continuous casting machines have an improved load rating capacity and a special seal configuration that prevent the intrusion of water and iron oxide particles.
Condition Description
- Contamination
- High Load
- Lubrication
- Misalignment
Industries
- Steel & Metals
Product Features
- Special seal configuration with a main lip and an auxiliary lip
- Longer cylindrical rollers by as much as 30%
- Newly designed labyrinth ring
- Improved load rating capacity
Benefits
- Compensation of misalignment
- Service life doubled, as bearing capacity is increased
- Enhanced sealing prevents grease leakage
- Intrusion of water and iron oxide particles into the bearing’s interior is prevented
- Oil-Air lubricating performance improved
- Specially designed labyrinth ring has a non-contact sealing structure
- Pressure inside the chock and retention of initial oil are well maintained
100
RCPH
PHR
181
Show Description | |
Description | |
---|---|
100 | Bearing Bore |
RCPH | Bearing Type |
PHR | Housing |
181 | Basic Number |
Share