Navigate to
Outer ring guided brass cage Cylindrical Roller Bearing

This single row cylindrical roller bearing has been designed to meet the tough operating conditions found in oil-free screw compressors. Thanks to its high strength outer ring guided brass cage and improved accuracy, it can reach extremely high speed ensuring therefore a long running life & helping to minimise downtime and maintenance costs.
Condition Description
- High Accuracy
- High Load
- High Speed
- High Temperature
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- Special internal design
- High load ratings
- Increased limiting speed
- High strength outer ring guided brass cage
- High dimensional and running accuracy (P6, P5)
Benefits
- Long life
- High speed capabilities
- Reduced heat generation, vibration and noise
NU
308
E
MM
C3
P6
Show Description | |
Description | |
---|---|
NU | Bearing Type |
308 | Dimension / Bore Number |
E | High Capacity Design |
MM | 1 piece brass cage outer ring guided |
C3 | Radial Internal Clearance |
P6 | Accuracy |
Share