Navigate to
Full Complement Cylindrical Roller Bearings for Crane Sheaves

NSK's Full Complement Cylindrical Roller Bearings for Crane Sheaves feature high performance seals, inner and outer ring re-lubrication holes and a highly corrosion resistant phosphate coating.
Condition Description
- Contamination
- High Load
- High Speed
- Lubrication
Industries
- Material Handling
- Quarrying, Mining & Construction
Product Features
- Improved contact seals
- High load rating
- Highly corrosion resistant phosphate coating
- Easier grease re-lubrication
- Inner and outer ring re-lubrication holes
- Bearings pre-greased with Lithium grease
- Can be fitted with DIN 471 snap rings
Benefits
- Contact seals prevent ingress of foreign particles or water
- Increased radial and axial capability
- Re-lubrication holes for easy maintenance & grease replenishment
- Can be used in external environments due to coating
- Snap ring (DIN 471) can be applied to the outer ring
RS-50xx
DS
E7
NA
S5
C3
Show Description | |
Description | |
---|---|
RS-50xx | Basic Number |
DS | Contact Seal |
E7 | Lubrication Groove in Outside Surface |
NA | DIN 471 Compliant |
S5 | Phosphate Surface Treatment |
C3 | Radial Internal Clearance |
Share