Navigate to
EM Series Cylindrical Roller Bearings

NSK’s EM Series Cylindrical Roller Bearings feature high load ratings, quiet running with precision machined tough one-piece cage, for all industrial applications.
Condition Description
- High Accuracy
- High Load
- Low Noise
- Vibration
Industries
- Fans and Blowers
- Material Handling
- Pulp and Paper
- Petrochemical
- Power Transmission
- Quarrying, Mining & Construction
- Steel & Metals
- Utilities
- Wind Turbines
- Cement
Product Features
- Extra capacity internal design
- High strength & wear resistant machined brass cage
- Special cage pocket profiling gives accurate roller guidance
- Large cage pocket corners relieve stress concentrations on the cage
- Special roller crowning reduces the generation of edge loading
- ISO compliant dimensions
Benefits
- Up to twice the bearing life
- High cage strength gives good performance in vibrating equipment
- Improved grease & oil flow in cage pockets
- Quiet running low noise operation
- 30% higher load rating compared with conventional bearings
NU3
08
E
M
C3
U537
Show Description | |
Description | |
---|---|
NU3 | Bearing |
08 | Bore |
E | Internal Design |
M | Cage |
C3 | Internal Clearance |
U537 | NSKHPS |
Share