Navigate to
EMM-VS Series Cylindrical Roller Bearings

NSK’s EMM-VS Series of Cylindrical Roller Bearings for Vibrating Equipment feature a high load-carrying capability, has an innovative outer-ring-guided machined brass cage and a special roller crowning accommodating heavy loads & misalignment.
Condition Description
- High Load
- Vibration
Industries
- Material Handling
- Quarrying, Mining & Construction
- Utilities
Product Features
- High strength & wear resistant machined brass cage
- One-piece cage gives higher strength under vibrating conditions
- Special cage pocket profiling helps guide rollers
- Large cage pocket corners relieve stress concentrations on the cage
- Special roller crowning to reduce generation of edge loading
- ISO standard sizes
Benefits
- High rigidity with enhanced cage strength
- Improved grease & oil flow in cage pockets
- Improved lubricant dispersion dampens noise
- 30% higher load rating compared with conventional bearings
- Up to twice the bearing life
NU3
08
E
M
C3
U537
Show Description | |
Description | |
---|---|
NU3 | Bearing |
08 | Bore |
E | Internal Design |
M | Cage |
C3 | Internal Clearance |
U537 | NSKHPS |
Share