Navigate to
EW Series Cylindrical Roller Bearings

NSK’s EW Series of Cylindrical Roller Bearings feature high load-carrying capability and high performance pressed steel cage. EW is fully interchangeable with ISO standard extra capacity Roller bearings and suitable for a wide variety of industrial applications.
Condition Description
- High Load
- High Speed
- High Temperature
- Low Noise
Industries
- Agriculture
- Electric Motors
- Fans and Blowers
- Pumps & Compressors
- Material Handling
- Pulp and Paper
- Petrochemical
- Power Transmission
- Quarrying, Mining & Construction
- Wind Turbines
- Cement
Product Features
- High strength & wear resistant pressed steel cage
- Cage pocket design gives superior roller guidance
- Cage strength increased 1.5 – 2 times
- Cage symmetry reduces noise
- Controlled contour rollers
Benefits
- Up to 30% increase in load rating
- Longer operating life – up to twice the bearing life
- Cage strength is greater than major competitors
- 10 - 25% higher limiting speed than conventional series
- 30 - 40% noise reduction (3 - 7dB quieter) & vibration reduction
NU3
08
E
W
C3
U537
Show Description | |
Description | |
---|---|
NU3 | Bearing |
08 | Bore |
E | Internal Design |
W | Cage |
C3 | Internal Clearance |
U537 | NSKHPS |
Share