Navigate to
ROBUST Series Ultra High-Speed Single Row Cylindrical Roller Bearings

ROBUST Series of Ultra High-Speed Single Row Cylindrical Roller Bearings for machining centres. The optimised materials and designs were developed for high-speed operation with low temperature rise.
Condition Description
- High Speed
- High Temperature
Industries
- Machine Tools
- Automation
- Automotive
Product Features
- New SHX heat resistant material option for high speed
- Three design options: RS (Standard bearing steel rings & rollers), RX (Special SHX bearing rings & SHX rollers) & RXH (Special SHX bearing rings & ceramic rollers)
- Special design outer ring guided PEEK cage
Benefits
- High-speed performance: twice that of conventional roller bearings
- SHX material enables a cost effective solution for high speed
- NSK offers SHX rollers as an alternative to ceramic rollers
- Ideally suited for the rear position of high-speed main shafts allowing perfect axial thermal displacement of the shaft
- Low heat generation – enabling longer lubricant life
- Outer ring temperature rise is 30% lower than conventional
- Longer fatigue life due to special SHX material (up to 4x )
- PEEK resin cage gives stable bearing rolling movement under high speed operating conditions
N
10
12
RX
TP
KR
CC0
P4
Show Description | |
Description | |
---|---|
N | Bearing Type |
10 | Dimension |
12 | Bore Number |
RX | Internal Design Symbol and Material |
TP | Cage |
KR | Tapered Bore |
CC0 | Radial Clearance |
P4 | Accuracy |
Share