Navigate to
Robustride Cylindrical Roller Bearings

The Robustride cylindrical roller bearings were developed for the spindle drives of high-speed machine tools. One of their key features is an optimised cage that enables lubrication to be distributed more evenly, which increases reliability, particularly under high loads.
Condition Description
- High Accuracy
- High Speed
- Low Friction
- Lubrication
Industries
- Machine Tools
Product Features
- The optimised guidance of the rolling element through the cage allows for significantly greater tolerances for the clearance
Benefits
- Better distribution of lubricant in the bearing results in less and more uniform heat generation
- Simplified bearing assembly due to greater tolerances for the clearance
- Reduced bearing wear
Share