Navigate to
L-PPS Cage Cylindrical Roller Bearings for Screw Compressors

The cylindrical roller bearings with the L-PPS cage for screw compressors offer superior heat and wear resistance, high strength and chemical stability. This cage material, combined with an optimal internal design will provide a longer life to your screw compressors, helping to reduce unplanned maintenance and costly downtimes.
Condition Description
- Arduous Environments
- High Load
- High Temperature
- Lubrication
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- L-PPS cage
- Optimised internal design
- Rolling elements guided Cage
Benefits
- Better resistance of the cage against heat and wear
- Good chemical stability of the cage even if exposed to oil, refrigerants or ammonia gas
- Increased load capacity due to an optimised internal design
- Improved lubricant flow
NU
310
E
T7
Show Description | |
Description | |
---|---|
NU | Bearing Type |
310 | Dimension / Bore Number |
E | High Load Capacity |
T7 | L-PPS Cage |
Share