Navigate to
High-capacity shielded Deep Groove Ball Bearing

NSK high capacity shielded bearings enable machinery performance upgrade and facilitate downsizing, thereby reducing material costs and energy consumption. Shields aid grease retention and help prevent contamination ingress, prolonging bearing life.
Condition Description
- Contamination
- High Load
- Low Friction
Industries
- Agriculture
- Domestic Appliances
- Pumps & Compressors
- Power Transmission
Product Features
- Extra-large balls give up to 26% higher dynamic capacity
- 2 metal shields resist contamination ingress and retain grease
- Standard ISO dimensions allow interchange with existing products
- Low noise class as standard
Benefits
- Interchange with existing products - enables either machinery performance upgrading, or an increase in service life thereby lengthening maintenance intervals
- Downsizing - enables energy saving through machinery size reduction and lower power consumption
B25-272
ZZ
C3
E
Show Description | |
Description | |
---|---|
B25-272 | Bearing Type |
ZZ | Shields on both sides |
C3 | Radial Internal Clearance |
E | Noise class |
Share