Navigate to
High Temperature Sealed Deep Groove Ball Bearings

This special range has been created to run in a contaminated environment, and under high temperature, up to 150°C. With the high performance seals and the heat stabilised rings, these bearings increase the life of your equipments and consequently support your maintenance and downtime costs reduction programme.
Condition Description
- Contamination
- High Speed
- High Temperature
Industries
- Automotive
- Chemical and Pharmaceutical
- Electric Motors
- Fans and Blowers
- Pumps & Compressors
- Petrochemical
- Power Transmission
- Cement
Product Features
- Steel Cage
- Heat stabilised rings
- C3 Internal clearance
- High temperature grease
- Viton®* Seals
- "E" class (noise level)
Benefits
- High performance in contaminated environment
- Temperature stability: up to 150°C
- Longer bearing life through superior seal performance
- Reduced noise level "E" class for electrical applications
6205
DDU7
C3
E
X26
Show Description | |
Description | |
---|---|
6205 | Bearing type and series / Bore diameter |
DDU7 | Viton seals on both sides |
C3 | Radial internal clearance |
E | Noise Class |
X26 | Special Heat Treatment up to 150°C |
Share