Navigate to
High Capacity HR Series Deep Groove Ball Bearings

The HR Series of NSK's High Capacity Deep groove Ball Bearings can dramatically improve the life of your machine through an optimised internal design and a significant increase of its dynamic load rating, compared to standard Deep Groove Ball Bearings.
Condition Description
- High Load
Industries
- Chemical and Pharmaceutical
- Electric Motors
- Food & Beverage
- Pumps & Compressors
- Petrochemical
- Power Generation
- Utilities
- Cement
Product Features
- High load ratings ( 7% to 19% increase in dynamic load rating)
- Optimised internal design
- Steel cage
- Bigger rolling elements
- Some sizes available with closures (shields, seals)
Benefits
- Longer life (22% to 68% increase in ISO L10 life)
- Interchangeable with the standard Deep Groove Ball Bearings
- Possibilities of downsizing
HR
6203
C3
Show Description | |
Description | |
---|---|
HR | High Capacity Design |
6203 | Bearing type and series / Bore diameter |
C3 | Radial Internal Clearance |
Share