Navigate to
Deep Groove Ball Bearings with special heat treatment

These Deep Groove Ball Bearings were developed to cater for the exacting requirements of contaminated or difficult lubrication conditions. Specially treated bearing steel ensures the components last up to twice as long with contaminated lubricant as conventional Deep Groove Ball Bearings.
Condition Description
- Contamination
- Lubrication
Industries
- Pumps & Compressors
- Power Transmission
Product Features
- The bearings have the same dimensions as standard bearings, making them easily interchangeable
- The bearing steel used is specially heat treated
This results in significantly longer service lives in both difficult (low viscosity and/or contamination) and normal conditions
Benefits
- Longer life
- Lower servicing and repair costs
6203
ZZ
C3
NS7S
UR
Show Description | |
Description | |
---|---|
6203 | Bearing type and series / Bore diameter |
ZZ | Shields on both sides |
C3 | Radial Internal Clearance |
NS7S | Grease type / Grease quantity |
UR | Special Heat Treatment |
Share