Navigate to
Disc Harrow Bearings

This range of bearings are specially designed for disc harrow applications in agricultural farm machinery, where easy mounting & re-greasing and a robust assembly are necessary to cope with the arduous conditions.
Condition Description
- Arduous Environments
- Contamination
- Vibration
Industries
- Agriculture
Product Features
- Parallel or spherical outside diameter
- Nitrile rubber triple lip, bonded to a protective steel shield
- Round and square bores available
- Re-greasing facility optional
- Large size range offered, including imperial options
- Bearing types available: DF, DNF, PDF, PDNF
Benefits
- Longer bearing life due to a superior seal performance
- Helps reduce maintenance costs
- Extended re-lubrication intervals, increasing productivity of machinery
- Easy mounting
DNF
240/9
A
G
Show Description | |
Description | |
---|---|
DNF | Bearing type |
240/9 | Bore Diameter - imperial |
A | Square bore with metric bore |
G | Regreasing facility |
Share