Navigate to
High Capacity Double Row Angular Contact Ball Bearing

NSK’s high capacity double row angular contact ball bearings have been designed especially for pumps. Thanks to their 30° contact angle, they can accommodate higher axial loads, helping generate longer life, minimise downtime and reduce maintenance costs.
Condition Description
- High Load
- High Speed
- High Temperature
Industries
- Fans and Blowers
- Pulp and Paper
- Petrochemical
- Quarrying, Mining & Construction
- Utilities
Product Features
- High axial load capacity (30° contact angle)
- Steel cage
- High dimensional and running accuracy (P6)
- Heat treatment to run up to 150°C
- Open or shielded design
Benefits
- Long life
- Improved axial load capacity
- Possibilities for downsizing
3308
F
W1
ZZ
CG 5
P6
**
X26
Show Description | |
Description | |
---|---|
3308 | Basic Bearing Number |
F | 30° contact angle |
W1 | Steel cage |
ZZ | Two Shields |
CG 5 | Radial Internal Clearance |
P6 | Accuracy |
** | |
X26 | Heat stabilization |
Share