Navigate to
Double Row Deep Groove Ball Bearings

NSK double row groove ball bearings are equipped with various characteristics, depending on individual customer requirements. Every solution is implemented with NSK’s garantee of quality - Whether it is the adaptation of a standard bearing or a completely new development of bearing.
Condition Description
- High Load
- High Temperature
Industries
- Power Transmission
- Agriculture
Product Features
- Correspond in design and function to a pair of single-row deep groove ball bearings
- Excellent properties at higher temperatures
- Low noise
- Cage can be produced in special materials
- Heavy-duty spring pin to prevent rotation in gearbox housings possible
Benefits
- Higher load rating compared to single-row deep groove ball bearings
- Other bearing variants available on request: Outer and inner ring: diameter, width, threads etc.
- Contour options: crowned, gothic etc.
- Special seals
- Higher load rating compared to single-row deep groove ball bearings
Share