Navigate to
Double-Row Tapered Roller Bearings

These bearings are capable of taking high radial loads and also axial loads in two directions.
Condition Description
- High Accuracy
- High Load
Industries
- Automotive
- Electric Motors
- Wind Turbines
Product Features
- Support all types of loads: moment loads, axial loads, and radial loads in any direction.
- High rigidity with high load capacity
- Several designs: back-to-back, face-to-face, KBE- and KH-type
Benefits
- Can take high radial and axial loads in both directions
- Very reliable bearing solution
- High stiffness
HR
302
10
J
DF+KR
Show Description | |
Description | |
---|---|
HR | High capacity HR series |
302 | Basic designation |
10 | Bore size |
J | Contact angle as per ISO |
DF+KR | Bearing arrangement face-to-face / outer ring spacer |
Share