Navigate to
Drawn Cup Needle Roller Bearings

NSK drawn cup needle roller bearings feature a cage or a full complement of rollers with a unique outer ring structure that axially surrounds the rollers. These easy-to-mount bearings offer the thinnest outer ring of all rolling bearings along with high load capacity, high limiting speeds, and strong resistance to wear. Carefully selected alloyed steel allows for high maximum permissible loads, and surface-hardened cages help the bearings stand up to tough conditions.
Condition Description
- Compact Environment
- High Accuracy
- High Load
- Low temperature
- Reversing Rotation
Industries
- Automotive
- Power Transmission
Product Features
- Small outer ring cross sectional height supporting downsizing and space-saving designs
- Low-cost, easy-to use design
- Capacity for high loads or high speeds: models with cages support high-speed rotation, while full complement designs allow for high load capacity
Benefits
- Save costs as these bearings can be mounted with a press fit. No need for snap rings, collars, or housing shoulders for securing in axial direction
FJ
1612
OH
Show Description | |
Description | |
---|---|
FJ | Series Code |
1612 | Dimension number (shaft diameter / width space) |
OH | Other specification code |
Share