Navigate to
ELCOMP Bearings

NSK’s ELCOMP Bearings for screw compressors in industrial applications are bearings with superior resistance to oil, chemicals, gas & heat, while providing significantly longer-life performance.
Condition Description
- Contamination
- Corrosive Environment
- High Load
- High Temperature
Industries
- Pumps & Compressors
- Power Transmission
- Chemical and Pharmaceutical
- Oil and Gas
Product Features
- High load rating bearings available as cylindrical roller bearings and angular contact ball bearings
- Rolling element guided cage
- NSK patented cage material: L-PPS linear polyphenylene sulphide (high performance plastic especially developed for screw compressors)
Benefits
- Increased dynamic & static load ratings
- Long-life – improved fatigue life
- Better oil flow due to cage resin
- Enhanced durability in screw compressors
- Resistant to oil, chemical & gas in typical screw compressor applications
- Greater cage strength at elevated temperatures
- Extended maintenance free intervals
73
10
B
EA
T7
SU
CNB
Show Description | |
Description | |
---|---|
73 | Bearing Series |
10 | Bore Number |
B | Contact Angle (B: 40°) |
EA | High Load Capacity |
T7 | L-PPS cage |
SU | Arrangement (SU: Single Universal) |
CNB | Preload ( CNB: Standard axial clearance or GA: Light preload) |
Share