Navigate to
Stainless steel ES1

NSK stainless steel material ES1 provides better corrosion resistance than standard stainless steel SUS440C in a high-hummidity environment. As a result, it contributes towards reducing maintenance, downtime and replacement costs in operation.
Condition Description
- Corrosive Environment
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Utilities
Product Features
- High performance Lithium-based grease
- Durable Nitrile rubber seals
- Martensite stainless steel Outer / Inner rings and balls
- Polyamide resin or corrugated stainless steel cage
- Open type, Shielded type and Contact-seal type are available
Benefits
- Better corrosion resistance than SUS440C
- High hardness (equivalent to SUS440C)
- Outperforms SUS440C in durability
- Efficient sealing and protection
62
04
-H-20
T1X
DDU
Show Description | |
Description | |
---|---|
62 | Bearing type and series |
04 | Bore diameter |
-H-20 | ES1 Rings (NSK original martensite stainless steel) |
T1X | Plastic cage |
DDU | Seals on both sides |
Share