Navigate to
Flanged Bearings for Gearboxes

These Flanged Bearings with integrated shaft sealing are suited for use in oil-lubricated gearboxes (such as lifts, buses, etc.). With its simplified mounting, the bearing unit provides significant cost reductions against conventional bearings.
Condition Description
- Contamination
- High Load
- Lubrication
Industries
- Agriculture
- Fans and Blowers
- Pumps & Compressors
- Power Transmission
Product Features
- Rotary shaft seal for improved seal performance
- Permanent grease lubrication throughout the bearings' life
- Absorption of high axial loads in both directions
- Optimised operational clearance
Benefits
- Supplied as a complete assembly for simple mounting
- Raceway integrated into the flange
- High-performance rotary shaft seal
- Flange tailored to specific customer needs
Share