Navigate to
Bearings pre-packaged with LGU & LG2 Grease

NSK’s LGU and LG2 greases achieve lower particle emissions, lower emission rate, higher corrosion resistance and longer service life in comparison to conventional greases.
Condition Description
- Arduous Environments
- Corrosive Environment
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Semiconductors
Product Features
- Cleanroom class 100 – 1000 compatible
- Low torque
- Low emission rate
- Longer service life
- Improved corrosion protection
Benefits
- Compared to grease, bearings lubricated with LGU/LG2 grease achieve lower particle emissions, longer life, higher corrosion resistance, and lower, more stable levels of torque
- An optimum composition and special controlled manufacturing process ensure lower emission rate than other greases
- LGU grease is free of metallic elements
6000
L
ZZ
-H
LG2
Show Description | |
Description | |
---|---|
6000 | Bearing type and series / Bore diameter |
L | SPACEA Series |
ZZ | Shields on both sides |
-H | Stainless Steel |
LG2 | Grease type |
Share