Navigate to
Oil-Air Lubrication for Super Precision Bearings
![ACBB, ROBUSTSHOT, 2Comp ACBB, ROBUSTSHOT, 2Comp](/adobe/dynamicmedia/deliver/dm-aid--7c07a375-50a5-4e03-9125-25663103ff95/p-acbb-robustshot-comp-close-up-555x874.jpg?preferwebp=true&quality=85)
NSK's oil-air lubrication works as a safe, economic and pollution free lubrication. With a lubricating hole (groove and hole in the outer ring) the lubricant quantity can be controlled and is injected precisely into the bearing, even under high speed. In addition this reduces the number of parts in the bearing and so simplifies the overall possible construction of the spindle.
Condition Description
- High Accuracy
Industries
- Machine Tools
Product Features
- Super Precision Angular Contact ball bearing
- Bearings in the ISO series 10 & 19
- Integrated seal with O-Ring in NBR
- For fixed and free side
Benefits
- Lubrication direct in the rolling elements
- Increased bearing & spindle life
- Safe lubrication
- Increased spindle rigidity
- Compact spindle construction
- Cost reductions
70
BER10
H
T
E33
SU
EL
P3
+
Y3
Show Description | |
Description | |
---|---|
70 | Nominal Bore Diameter |
BER10 | Bearing Type / Dimension Symbol |
H | Material |
T | Cage |
E33 | Lubrication holes and groove in OD |
SU | Arrangement |
EL | Preload |
P3 | Accuracy |
+ | |
Y3 | O-Ring in Outer Rings |
Share