Navigate to
High Performance Angular Contact Ball Bearings
![ACBB, Peek Cage, 2Comp ACBB, Peek Cage, 2Comp](/adobe/dynamicmedia/deliver/dm-aid--19e1ccc7-3f64-4a64-b8d6-148d925969d1/p-acbb-peek-cage-2comp-874x555.jpg?preferwebp=true&quality=85)
NSK’s High Performance Angular Contact Ball Bearings for industrial machinery & pumps. Bearings designed for easy handling, long-life, low vibration, & quiet running in application.
Condition Description
- High Load
- High Temperature
- Low Noise
- Vibration
Industries
- Fans and Blowers
- Pumps & Compressors
Product Features
- Optimised internal design
- High load rating – high tech polymers or brass machined cage
- Ball centred cage
- High dimensional and running accuracy
- Universal facing is standard
Benefits
- Long life
- High temperature capability
- Polyamide up to 150°C
- PPS up to 190°C in continuous operation
- High reliability – internal design improves lubricant flow
- Reduced heat generation ensuring longer life & reliability
- Reduced vibration & noise
- Easy handling & installation due to universal facing
72
10
B
EA
T85
SU
L
Show Description | |
Description | |
---|---|
72 | Bearing Series |
10 | Bore number |
B | Contact Angle (B: 40°) |
EA | Extra Capacity |
T85 | Cage |
SU | Arrangement (SU: Single Universal) |
L | Preload |
Share