Navigate to
Hybrid Bearings with Ceramic Balls

Hybrid bearings using ceramic balls are designed for applications where high grade electrical isolation is necessary and / or high speeds occur. The bearing lifetime is extended because electrical corrosion can not occur and high speed operation seizures are avoided. The robust design, together with a combination of steel and ceramics, makes the bearings useful for many different applications.
Condition Description
- Arduous Environments
- Corrosive Environment
Industries
- Machine Tools
- Power Generation
Product Features
- Ceramic balls
- Precision machined tough solid brass cage
- Bore diameter up to 180 mm
- ISO standard dimensions
- Same load capacity as standard steel bearing
Benefits
- Total electric isolation
- Reduced friction
- Less centrifugal force of roller set
- Extended lifetime
6324
SN24
MR
C3
Show Description | |
Description | |
---|---|
6324 | Basic Bearing Type |
SN24 | Material (Ceramic Balls) |
MR | Cage (Brass Cage, roller guided) |
C3 | Radial Internal Clearance |
Share