Navigate to
Hybrid SPACEA Bearings

NSK Hybrid SPACEA bearings provide an operating life more than five times as long as that of stainless steel in water-immersed environments. As a result, it contributes to reduce maintenance, downtime and replacement costs in operation.
Condition Description
- Arduous Environments
- Corrosive Environment
- High Temperature
- Lubrication
Industries
- Food & Beverage
Product Features
- Austenite stainless steel shields
- Fluororesin cage
- Martensite stainless steel Outer / Inner rings
- Silicon nitride ceramic balls
- Fluorine solid lubricant
Benefits
- Grease free, Fluorine solid lubricant
- Applicable from normal atmosphere up to 10 - 6 Pa
- Operating temperature up to 200°C
- Operating life more than five times as long as stainless steel in water immersed environments
62
06
L
ZZ
CG
YT3
Show Description | |
Description | |
---|---|
62 | Bearing Type |
06 | Bearing Bore Number |
L | Spacea Range |
ZZ | Two Shields |
CG | Radial Internal Clearance |
YT3 | Fluororesin Cage |
Share