Navigate to
Integrated bearing assemblies
Integrated bearing assemblies for vibratory screen manufacturers. These bespoke assemblies with high strength housings and vibratory specifc bearings reduce the need for in-house design and sub-assembly. The ease of assembly & installation benefits help reduce costs for screen manfacturers.
Condition Description
- Corrosive Environment
- High Load
- Low Noise
- Lubrication
- Vibration
Industries
- Quarrying, Mining & Construction
Product Features
- Bespoke housings
- High strength SG iron housing
- Vibratory specification bearings - CAM-VS
- Labyrinth & contact seals
- Pre-greased & ready to fit with bearing location features
Benefits
- Integrated assembly reduces manufacturers need to re-work designs in-house
- Vibration & noise level reduced by 50-60%
- Increased fatigue strength against vibration & shock loads, wear & corrosion.
- Installation ease & benefits reduce manufacturers in-house costs
- Can be re-greased
SX
162
Show Description | |
Description | |
---|---|
SX | Special Assembly |
162 | Drawing Number |
Share