Navigate to
Life-Lube

The Life-Lube series combine the corrosion resistant properties of Silver-Lube® housings with the excellent sealing and lubricating properties of Molded-Oil inserts. Life-Lube units are specifically for use in industries where contact with water and process fluids is unavoidable, excellent chemical resistance is required and a longer lubrication life is necessary.
Condition Description
- Arduous Environments
- Contamination
Industries
- Food & Beverage
Product Features
- PBT thermoplastic resin housing
- Molded-Oil inserts (with solid lubricant)
- Martensitic stainless steel
- Nitrile rubber seals
- Available in Pillow Blocks (NP), 2 and 4 Bolt Flanges (SF, SFT) and Take-up unit housings (ST)
- Bore size 20mm - 40mm
Benefits
- Corrosion resistance
- Paint free housings, preventing chipping & flaking
- Resistant to contamination increasing operating life
- Ideal for operations where fluid process is unavoidable
- No need for re-lubrication
P
NP
25
LP99
Show Description | |
Description | |
---|---|
P | Plastic Housing |
NP | Housing Type |
25 | Bearing Bore |
LP99 | Molded-Oil Lubrication Sytem |
Share