Navigate to
Miniature PU & PE Series Linear Guides

PU/PE-Series miniature linear guides offer outstanding stability. The PU / PE's high performance features improve dynamic friction, offer smoother motion, noise reduction, enhanced dust-proofing, low dust generation and high corrosion resistance. Miniature PU and PE series support diverse applications, from semiconductor manufacturing devices to medical equipment.
Condition Description
- Corrosive Environment
- High Accuracy
- Low Friction
- Low Noise
Industries
- Marine
- Medical and Health Care
- Semiconductors
Product Features
- New recirculation component facilitates smooth circulation of balls
- The slider is approx. 20% lighter than conventional models
- Resin components applied in ball circulating circuits reduce collision noise of balls
- Structure of the slider is designed to prevent dust generation
- Standard use of corrosion resistant martensitic stainless steel
Benefits
- Motion performance
- Lightweight
- Reduced noise intensity
- Low dust generation
- Excellent dust-proofing
- High corrosion resistance
- Easy to handle
- Long-term maintenance if equiped with K1-L-Unit
- Prompt delivery stock items
PU
15
0470
AL
K
2
-**
P5
1
Show Description | |
Description | |
---|---|
PU | SERIES NAME |
15 | SIZE |
0470 | RAIL LENGTH (MM) |
AL | BALL SLIDE SHAPE CODE |
K | MATERIAL/SURFACE TREATMENT CODE |
2 | NUMBER OF BALL SLIDES PER RAIL |
-** | DESIGN SERIAL NUMBER |
P5 | ACCURACY CODE |
1 | PRELOAD CODE |
Share